IESNA:LM-63-2002
[TEST]P1641719
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2E-827-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 124W 80CRI 2700K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (32) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.04A 124.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13104.4
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 124.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
2895.6 2712.1 2526.6 2376.5 2258.9 2178.6 2140.4 2131.8 2158.6 2232.2 2344.0 2497.9 2680.5 2866.0 3029.5 
3200.6 3427.1 3648.0 3929.0 4210.1 4399.4 4392.7 4047.6 3354.5 2532.4 1900.5 1501.8 1223.6 985.6 680.6 458.9 
277.2 160.6 70.7 12.4 0.0 0.0 
2895.6 2721.6 2532.4 2382.3 2257.0 2180.6 2136.6 2128.9 2154.7 2225.5 2338.3 2489.3 2674.8 2860.3 3036.1 
3226.4 3438.6 3675.7 3955.8 4237.8 4431.9 4413.7 4079.1 3381.3 2499.9 1868.0 1483.7 1212.2 968.4 681.6 462.7 
279.1 167.3 75.5 15.3 0.0 0.0 
2895.6 2715.9 2532.4 2378.4 2266.6 2186.3 2141.4 2128.0 2144.2 2209.2 2321.1 2472.1 2665.2 2867.9 3091.6 
3299.0 3531.3 3823.9 4122.1 4386.9 4574.3 4549.4 4215.8 3518.9 2564.9 1882.3 1524.8 1254.2 1034.4 715.1 472.2 
301.1 187.4 102.3 22.0 0.0 0.0 
2895.6 2752.2 2566.8 2424.3 2308.7 2230.3 2181.5 2156.7 2156.7 2193.9 2286.7 2422.4 2605.0 2839.2 3096.4 
3361.2 3648.0 3957.7 4294.2 4635.5 4872.6 4893.6 4646.0 4049.5 3029.5 2013.3 1614.6 1420.6 1253.3 1015.2 
670.1 405.3 271.5 157.7 49.7 0.0 0.0 
2895.6 2754.1 2589.7 2454.0 2346.9 2271.4 2220.7 2186.3 2169.1 2177.7 2227.4 2325.9 2476.0 2680.5 2940.6 
3231.2 3566.7 3930.9 4343.0 4806.6 5274.1 5610.6 5646.9 5324.7 4554.2 3087.8 1800.1 1459.8 1357.5 1310.6 
1207.4 832.6 562.1 327.9 120.5 0.0 0.0 
2895.6 2800.0 2650.9 2521.8 2428.2 2351.7 2291.5 2252.3 2224.5 2211.2 2221.7 2260.9 2344.0 2481.7 2668.1 
2914.7 3253.2 3634.6 4065.7 4604.9 5277.9 6051.3 6784.5 7160.2 7169.7 6590.4 5018.8 2696.8 1631.8 1409.1 
1367.0 1276.2 958.8 815.4 430.2 2.9 0.0 
2895.6 2825.8 2710.2 2597.4 2512.3 2438.7 2381.3 2338.3 2307.7 2288.6 2284.8 2299.1 2331.6 2402.3 2514.2 
2680.5 2916.7 3214.0 3594.4 4089.6 4676.6 5462.4 6617.2 8083.7 9378.0 10116.0 10121.8 9075.9 6501.5 3677.6 
1959.7 1327.8 1027.7 802.1 622.3 93.7 0.0 
2895.6 2847.8 2773.3 2693.9 2622.2 2558.2 2504.6 2463.5 2433.9 2411.9 2402.3 2401.4 2409.0 2430.1 2478.8 
2570.6 2720.7 2945.3 3264.6 3686.2 4238.8 4942.3 5772.1 6829.4 8263.4 10225.0 12346.3 13336.7 12831.9 
10684.8 8089.4 5863.9 3595.4 1420.6 627.1 168.3 0.0 
2895.6 2849.7 2778.0 2703.5 2636.6 2573.5 2519.9 2479.8 2452.1 2430.1 2420.5 2418.6 2422.4 2439.6 2480.7 
2568.7 2707.3 2921.4 3240.7 3647.0 4189.0 4902.2 5700.4 6731.0 8098.9 9953.5 12175.2 13403.6 12940.0 
10919.0 8254.8 5993.9 3742.6 1399.5 589.8 167.3 0.0 
2895.6 2878.4 2846.9 2814.4 2777.1 2734.1 2695.8 2671.0 2654.7 2644.2 2636.6 2628.0 2623.2 2622.2 2641.3 
2690.1 2789.5 2965.4 3230.2 3605.9 4124.0 4760.7 5447.1 6194.7 6993.9 7896.3 8942.1 10087.4 10769.9 10151.4 
8390.5 5531.2 2458.7 685.4 260.0 73.6 0.0 
2895.6 2897.5 2899.4 2906.1 2913.8 2910.0 2910.9 2916.7 2928.1 2939.6 2944.4 2939.6 2930.0 2921.4 2925.3 
2949.2 3013.2 3145.1 3387.0 3752.2 4266.5 4885.0 5583.8 6352.4 7125.8 7870.5 8634.3 9342.7 9142.9 8037.8 
6644.0 4118.3 1308.7 454.1 188.3 65.0 0.0 
2895.6 2910.0 2920.5 2934.8 2948.2 2947.2 2945.3 2943.4 2943.4 2934.8 2914.7 2883.2 2849.7 2810.5 2777.1 
2764.7 2784.7 2863.1 3006.5 3262.7 3706.3 4265.5 4941.4 5707.1 6486.2 7294.0 8033.9 8662.0 8222.3 7031.1 
5695.6 3369.8 1075.5 410.1 181.6 64.0 0.0 
2895.6 2884.2 2896.6 2910.0 2916.7 2906.1 2888.9 2866.9 2842.1 2811.5 2760.8 2702.5 2637.5 2571.5 2513.2 
2467.3 2448.2 2462.6 2518.0 2663.3 2925.3 3379.3 3984.5 4689.0 5433.7 6253.9 7035.0 7466.1 6808.4 5764.5 
4571.4 2641.3 917.7 354.7 170.2 64.0 0.0 
2895.6 2907.1 2908.0 2896.6 2870.8 2815.3 2744.6 2665.2 2580.2 2485.5 2375.6 2252.3 2122.2 1982.7 1839.3 
1691.1 1542.9 1391.9 1235.1 1080.2 940.7 851.8 851.8 999.0 1363.2 1843.1 2262.8 1968.3 1116.6 746.6 570.7 
420.6 266.7 141.5 78.4 33.5 0.0 
2895.6 2910.0 2886.1 2842.1 2764.7 2658.5 2535.2 2394.7 2233.1 2057.2 1862.2 1633.7 1379.5 1114.7 834.6 629.0 
518.1 468.4 443.6 428.3 417.8 410.1 404.4 399.6 392.9 396.7 426.4 486.6 523.9 462.7 379.5 300.2 206.5 105.2 56.4 16.3 
0.0 
2895.6 2905.2 2851.6 2761.8 2636.6 2481.7 2301.0 2081.1 1827.8 1545.8 1210.3 891.0 645.3 525.8 471.3 444.5 425.4 
412.0 400.5 389.1 380.5 370.0 356.6 346.1 336.5 329.8 330.8 350.8 378.6 345.1 268.6 189.3 125.2 83.2 44.9 9.6 0.0 
2895.6 2901.4 2816.3 2684.4 2513.2 2302.9 2053.4 1743.7 1372.8 1009.5 735.1 590.8 514.3 471.3 447.4 430.2 412.0 
396.7 381.4 369.0 359.4 348.9 336.5 322.2 304.0 286.8 271.5 253.3 234.2 209.4 170.2 132.9 102.3 69.8 34.4 4.8 0.0 
2895.6 2872.7 2755.1 2585.9 2369.8 2111.7 1793.4 1400.5 1027.7 758.1 618.5 543.9 496.1 465.6 441.7 420.6 401.5 
381.4 363.3 349.9 340.3 329.8 314.5 298.3 280.1 261.0 239.0 217.0 192.1 169.2 145.3 120.5 92.7 62.1 30.6 2.9 0.0 
2895.6 2847.8 2713.0 2503.7 2253.2 1935.8 1564.0 1151.9 847.0 696.9 607.0 543.0 496.1 462.7 435.0 411.1 389.1 
370.0 354.7 341.3 328.9 314.5 299.2 283.0 265.8 244.7 224.7 202.7 182.6 161.6 139.6 115.7 88.9 58.3 28.7 1.0 0.0 
2895.6 2845.0 2693.9 2470.2 2173.9 1830.7 1408.1 1021.9 814.5 714.1 638.6 567.8 508.6 464.6 432.1 404.4 383.3 
368.0 354.7 340.3 326.0 308.8 290.6 273.4 253.3 234.2 216.0 195.0 174.9 155.8 133.8 109.9 83.2 54.5 23.9 0.0 0.0 
2895.6 2818.2 2659.5 2421.5 2115.6 1739.9 1319.2 967.4 817.4 740.9 672.0 592.7 523.9 470.3 428.3 402.5 383.3 
370.0 356.6 342.2 325.0 305.9 286.8 267.7 246.6 227.5 207.4 189.3 171.1 151.0 129.1 106.1 78.4 49.7 20.1 0.0 0.0 
2895.6 2818.2 2659.5 2419.6 2115.6 1734.1 1311.6 969.3 820.2 744.7 681.6 601.3 522.0 470.3 430.2 401.5 383.3 
370.9 356.6 342.2 325.0 305.9 286.8 267.7 245.7 226.6 206.5 188.3 170.2 150.1 128.1 105.2 77.4 48.8 19.1 0.0 0.0 
